Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

25/32 inch Hex Fixed Torque Wrench for N Connector, Break-Over Type that is Pre-set to 14 in-lbs

SKU: ST-N-2532-BO14
Pricing
QUANTITYPRICE
1-9$99.86
10-24$95.87
25-99$91.87
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Design TypeBreak-Over
Torque Setting14 in-lbs
Torque Accuracy0.56 in-lbs
Hex Size25/32
Hex Bit Series 1N
Description

25/32 inch Hex Fixed Torque Wrench for N Connector, Break-Over Type that is Pre-set to 14 in-lbs

ST-N-2532-BO14 by Fairview Microwave is a Torque Wrench and one of many RF tools that we can ship same-day to anywhere in the world. Our extensive RF tools department keeps this precision N fixed torque wrench ST-N-2532-BO14 in stock at our ISO 9001:2008 certified facilities with no order limit. Fairview Microwave N preset torque wrench is manufactured in a design that is called break-over and has a 25/32 in hex size. The break-over configuration of this 25/32 in N fixed torque wrench by Fairview Microwave is designed to prevent over-torque once the fixed torque value is achieved.

This N 25/32 in break-over pre-set torque wrench has a fixed torque value (or torque setting) of 14 in-lbs and the break-over design will alert the user in case over-tightening occurs. Part number ST-N-2532-BO14 25/32 in N break-over torque wrench has a 0.56 in-lbs torque accuracy, weighs 0.52 lbs, and is available ordering online or by phone from our knowledgeable sales staff. Fairview Microwave 14 in-lbs 25/32 in torque wrench has a downloadable PDF datasheet on this product page with CAD drawings, dimensions and specifications displayed.

Fairview Microwave started business in 1992, and now supplies over 1,000,000 RF, and microwave high-quality products just like this N 25/32 in fixed torque wrench at 14 in-lbs. The quality of our products and our renowned expert tech support is what allows us to lead the RF industry with these red anodized aluminum-handled 14 in-lbs steel hex break-over fixed 25/32 N torque wrenches. We excel in the global RF market with our exclusive availability and same-day shipping worldwide initiative; just call our friendly sales team or go online to receive your N 25/32 inch 14 in-lbs break-over torque wrench now.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov