Same-Day Shipping
in the next
3:14:08
Same-day shipping if you order in the next
hours!
Need assistance? Call
1-800-715-4396
(0)
Login or Create Account
Live Chat Support
Call Us at 1-800-715-4396
Products
Products
The RF Cable Designerâ„¢
Data Interconnects
Data Interconnects
See All
See All Data Interconnects
Data Adapters
Data Connectors
Data Interconnect Tools
Adapters
Adapters
See All
See All Adapters
1.0/2.3 Adapters
1.0mm Adapters
1.85mm Adapters
10-32 Adapters
2.4mm Adapters
2.92mm Adapters
3.5mm Adapters
4.1/9.5 Mini DIN Adapters
4.3-10 Adapters
7/16 DIN Adapters
7mm Adapters
BMA Adapters
BNC Adapters
C Adapters
F Adapters
FME Adapters
GR874 Adapters
HN Adapters
LC Adapters
MCX Adapters
MHV Adapters
MIL-STD-1553 Adapters
Mini SMP Adapters
Mini UHF Adapters
MMBX Adapters
MMCX Adapters
N Adapters
QMA Adapters
QN Adapters
RCA Adapters
SC Adapters
SHV Adapters
SMA Adapters
SMB Adapters
SMC Adapters
SMP Adapters
SMPS Adapters
SSMA Adapters
TNC Adapters
U.FL Adapters
UHF Adapters
W.FL Adapters
ZMA Adapters
Amplifiers
Amplifiers
See All
See All Amplifiers
Amplifier Accessories
Bi Directional Amplifiers
Broadband Amplifiers
Gain Block Amplifiers
GaN Power Amplifiers
High Rel Amplifiers
Input Protected Low Noise Amplifiers
Limiting Amplifiers
Linear Amplifiers
Low Noise Amplifiers
Low Phase Noise Amplifiers
Power Amplifiers
Temperature Compensated Amplifiers
Variable Gain Amplifiers
Waveguide Amplifiers
Antennas
Antennas
See All
See All Antennas
Corner Reflector Antennas
Fixed Antennas
Portable Antennas
Specialty Waveguide Antennas
Waveguide Antenna Accessories
Waveguide Antennas
Waveguide Antennas with Waveguide to Coax Adapters
Attenuators
Attenuators
See All
See All Attenuators
Continuously Variable Attenuators
Digital TTL Control Modules
Fixed Attenuators
Programmable Attenuators
Step Attenuators
Voltage Variable Attenuators
Waveguide Attenuators
Baluns
Bias Tees
Bulk Cables
Bulk Cables
See All
See All Bulk Cables
50 Ohm Coax Cables
75 Ohm Coax Cables
Cable Assemblies
Cable Assemblies
See All
See All Cable Assemblies
High-Rel Cable Assemblies
Low PIM Cable Assemblies
Matched Cable Assemblies
Multi-Purpose Test Cables
VNA Test Cables
1.0mm Cable Assemblies
1.85mm Cable Assemblies
2.2-5 Cable Assemblies
2.4mm Cable Assemblies
2.92mm Cable Assemblies
4.1/9.5 Mini DIN Cable Assemblies
4.3-10 Cable Assemblies
7/16 DIN Cable Assemblies
BMA Cable Assemblies
BNC 75 Ohm Cable Assemblies
BNC Cable Assemblies
Cold Shrink
F 75 Ohm Cable Assemblies
MCX Cable Assemblies
Mini UHF Cable Assemblies
MMBX Cable Assemblies
MMCX Cable Assemblies
N 75 Ohm Cable Assemblies
N Cable Assemblies
QMA Cable Assemblies
SMA Cable Assemblies
SMB Cable Assemblies
SMC Cable Assemblies
SMP Cable Assemblies
SSMA Cable Assemblies
SSMB Cable Assemblies
SSMC Cable Assemblies
TNC Cable Assemblies
UHF Cable Assemblies
UMCX 2.1 Cable Assemblies
UMCX 2.5 Cable Assemblies
UMCX Cable Assemblies
Circulators
Combiners
Connector Accessories
Connector Shorts
Connectors
Connectors
See All
See All Connectors
1.0mm Connectors
1.85mm Connectors
10-32 Connectors
2.2-5 Connectors
2.4mm Connectors
2.92mm Connectors
4.3-10 Connectors
7/16 DIN Connectors
75 Ohm BNC Connectors
BMA Connectors
BNC Connectors
C Connectors
FAKRA Connectors
HN Connectors
MC-Card Connectors
MCX Connectors
MHV Connectors
MIL-STD-1553 Connectors
Mini SMP Connectors
MMBX Connectors
MMCX Connectors
N Connectors
NEX10 Connectors
QMA Connectors
QN Connectors
SC Connectors
SHV Connectors
SMA Connectors
SMB Connectors
SMC Connectors
SMP Connectors
SMPS Connectors
SSMA Connectors
SSMC Connectors
TNC Connectors
UHF Connectors
Couplers
Couplers
See All
See All Couplers
Couplers
Hybrids
Tappers
Waveguide Couplers
DC Blocks
Detectors
Detectors
See All
See All Detectors
Power Detectors
Schottky Zero Bias Detector
Threshold Detectors
Tunnel Diode Zero Bias Detector
Waveguide Detectors
Dust Caps
Equalizers
Filters
Filters
See All
See All Filters
Bandpass Filters
Highpass Filters
Lowpass Filters
Tunable Filters
Waveguide Bandpass Filters
Harmonic Filters
Frequency Dividers
Frequency Multipliers
Hybrids
Isolators
Limiters
Limiters
See All
See All Limiters
High Rel Limiters
PIN-PIN Limiters
PIN-Schottky Limiters
Matching Pads
Mixers
Mixers
See All
See All Mixers
Double Balanced Mixers
IQ Mixers
Waveguide Converter Mixers
Modulators
New Products
Noise Sources
Noise Sources
See All
See All Noise Sources
Amplified Noise Sources
Calibrated Noise Sources
Calibrated, Integral Isolator Noise Sources
Surface Mount Noise Sources
Waveguide Noise Sources
Oscillators
Oscillators
See All
See All Oscillators
Phase Locked Crystal Oscillators
Phase Locked Oscillators
Reference Oscillators
Temperature Compensated Crystal Oscillators
Voltage Control Oscillators
Waveguide Gunn Oscillators
Phase Shifters
Phase Shifters
See All
See All Phase Shifters
Digital TTL Control Modules
Phase Shifters
Waveguide Phase Shifters
Phase Trimmers
Power Dividers
Rotary and Swivel Joints
Rotary and Swivel Joints
See All
See All Rotary and Swivel Joints
Coaxial
Waveguide
Surge Protectors
Switches
Switches
See All
See All Switches
Digital TTL Control Modules
Electromechanical Relay Switches
GaN High Power Switch
High Isolation Switches
High Isolation USB Switches
Low IL Repeatability Relays
PIN Diode Switches
Surface Mount Switches
Waveguide Electromechanical Relay Switches
Waveguide PIN Diode Switches
Synthesizers
Terminations
Terminations
See All
See All Terminations
Feed-Thru Load Terminations
Load Terminations
Waveguide Terminations
Test and Measurement
Test and Measurement
See All
See All Test and Measurement
Calibration Kits
Matched Cable Assemblies
Microwave Probes
Multi-Purpose Test Cables
Precision Test Adapters
Short, Open, Load & Thru
Single-Ended Pigtails and Probes
VNA Test Cables
Tools
Tools
See All
See All Tools
Coax Prep Tools
Crimp Tools
Insertion / Extraction Tools
Positioning Tools
Tool Accessories
Torque Wrenches
Waveguide Components
Waveguide Components
See All
See All Waveguide Components
Antennas
Flexible Waveguides
Straights, Bends, Twists
Waveguide Accessories
Waveguide Amplifiers
Waveguide Attenuators
Waveguide Bandpass Filters
Waveguide Bulkhead Adapters
Waveguide Circulators
Waveguide Converter Mixers
Waveguide Couplers
Waveguide Detectors
Waveguide Electromechanical Relay Switches
Waveguide Gunn Oscillators
Waveguide Isolators
Waveguide Low Noise Amplifiers
Waveguide Magic Tees
Waveguide Noise Sources
Waveguide Phase Shifters
Waveguide PIN Diode Switches
Waveguide Power Dividers
Waveguide Terminations
Waveguide to Coax Adapters
Waveguide Transitions
Services
The RF Cable Designer
RF Performance
Cable Phase Matching
Custom Kits
3D CAD Drawings
Industries
Industrial Automation
Military Defense
Telecom-Broadband
Medical
Commercial/Consumer Electronics
Buildings & Building Automation
Transportation
Telecom-Cellular
Government
Energy
Data Centers
Support
How to Order
Call Support
Live Chat
FAQ
Orders & Tracking
Returns & RMA
Blog
About Us
Search
Search
Login
Cart (0)
SUBTOTAL
Home
RF Circulators
>
SMA Circulators
>
High Power Circulators SMA
>
25 Watts Circulators SMA
...see more
see less
Frequency Band
Please Select
18 GHz to 26.5 GHz
2 GHz to 6 GHz
Isolation (dB)
Please Select
14
17
Connector 1 Series
Please Select
SMA
Circulator SMA Female With 14 dB Isolation From 2 GHz to 6 GHz Rated to 25 Watts
SKU:
SFC0206S
QTY:
19
$1370.00
0110
View Datasheet (PDF)
Circulator SMA Female With 17 dB Isolation From 18 GHz to 26.5 GHz Rated to 25 Watts
SKU:
SFC1826
QTY:
10
$510.00
0110
View Datasheet (PDF)
25 Watts Circulators SMA
FancyBox