To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel

SKU: FMANOM1066
Pricing
QUANTITYPRICE
1-24$50.59
25-49$48.06
50-99$45.53
100-249$43.51
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Minimum Frequency26 MHz
Maximum Frequency28 MHz
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Nominal Gain4 dBi
Max Input Power50
Description

27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel

Fairview Microwave’s FMANOM1066 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. This omni directional antenna has UHF male connectors. The FMANOM1066 is a single band antenna operating from 26 to 28 MHz with 4 dBi gain.

Fairview Microwave’s antenna with 26 to 28 MHz frequency range has a maximum input VSWR of 1.5:1.The FMANOM1066 antenna is made of stainless steel, an overall length of 57.09 in, width of 2 in, and weighs 1 lbs.

Use our on-line ordering system to purchase your FMANOM1066 antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).