Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 3 GHz Rated to 5 Watts, Brass Body, 1.25 VSWR

SKU: SA3S5W-02
Pricing
QUANTITYPRICE
1-24$18.58
25-49$17.65
50-99$16.72
100-249$15.98
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 53
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum5 Watt
VSWR Maximum1.25:1
Attenuation2 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialBrass
Description

2 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 3 GHz Rated to 5 Watts, Brass Body, 1.25 VSWR

RF coaxial fixed attenuator SA3S5W-02 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview SMA attenuator has a male gender in and a female gender out. SA3S5W-02 SMA male to SMA female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with SMA connectors is built with brass body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 2 dB fixed attenuator maximum power rating is 5 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.