Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 dB NF Amplifier, Operating From 26.5 GHz to 40 GHz with 43 dB Gain, 12 dBm P1dB and 2.92mm

SKU: FMAM3300
Pricing
QUANTITYPRICE
1-4$4,540.00
5-9$4,358.40
10-24$4,176.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM3300
Datasheet
FMAM3300
3D CAD Model (.step)
Key Specifications
Key Specifications.
Gain43 dB
Power Output12 dBm P1dB
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Noise Figure, Max3 dB
Voltage, DC Max15 Volts
Current, DC Max140 mA
Connector Series2.92mm
Description

2 dB NF Amplifier, Operating From 26.5 GHz to 40 GHz with 43 dB Gain, 12 dBm P1dB and 2.92mm

RF low noise amplifier FMAM3300 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with 2.92mm connectors and rated at 12 dBm. Our 2.92mm medium power low noise amplifier design has a 40 dB minimum gain and 43 dB typical gain.

Fairview RF medium power high gain LNA amplifier part number FMAM3300 is rated with a P1dB of 12 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 26.5 GHz and a maximum of 40 GHz. Additional specs on this high gain medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power high gain amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.