To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 Hole Flange SMA Female to SMA Female Rotary Joint

SKU: FMRJ1002
Pricing
QUANTITYPRICE
1-9$379.99
10-24$364.79
25-99$349.59
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMRJ1002
Datasheet
FMRJ1002
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max18 GHz
Power, Max30 Watts
Average Rotation Speed100
VSWR, Max1.4:1
Description