Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

3-SLOT TRB PLUG 78 OHM TERMINATOR W 3" CHAIN

SKU: FMTR10-06403-060
Pricing
QUANTITYPRICE
1-24$94.99
25-49$90.24
50-99$85.49
100-249$81.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector SeriesTRB 3-Slot
Connector GenderPlug
Minimum FrequencyDC
Maximum Frequency500 MHz
Impedance78 Ohm
Description

3-SLOT TRB PLUG 78 OHM TERMINATOR W 3" CHAIN

Fairview Microwave’s FMTR10-06403-060 MIL-STD-1553 BUS Terminator is part of a wide selection of coaxial terminator products offered for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement and defense/military, etc., that are specifically prepared for quick shipment. Our coaxial radio frequency terminator is manufactured in a MIL-STD-1553 BUS design with TRB 3-slot plug connector. This RF terminator is commonly used to terminate devices such as couplers, hybrids, circulators and combiners.

TRB 3-slot plug terminator from Fairview Microwave is available with a 78 Ohm impedance and is rated for a maximum frequency of 500 MHz. Our 78 Ohm RF terminator has gasket made from rubber. Additional dimensions and specifications for this terminator are on our downloadable PDF datasheet above.

Fairview Microwave’s FMTR10-06403-060 has a TRB 3-slot connector and a brass housing body. This RF terminator is designed to withstand temperatures between -55 to 200 deg C. This radio frequency terminator operates between frequency ranging from DC to 500 MHz. Our RF terminator has bronze inner conductor material with gold 30 micro inches plating. Our terminator is suitable for TRB plug applications.

Fairview Microwave is where to buy a 500 MHz RF load/terminator for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load terminator products that will ship the same day. Our TRB 3-slot plug terminator is in stock and ships the same day from our Allen, TX, United States warehouse.