Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 Way Power Divider SMA Connectors From 1 GHz to 2 GHz Rated at 30 Watts

SKU: FMDV1102
Pricing
QUANTITYPRICE
1-9$260.34
10-24$255.13
25-99$249.93
100-249$244.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Number of Output Ports3 Port
Impedance50 Ohm
Maximum Input Power30 Watt
Connector Series OutSMA
Connector Gender OutFemale
Description

3 Way Power Divider SMA Connectors From 1 GHz to 2 GHz Rated at 30 Watts

The RF power divider part number FMDV1102 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 3 way with SMA connectors. Our 3 way RF power divider is rated for a minimum frequency of 1 GHz and a maximum frequency of 2 GHz. This SMA connectors RF power divider enables the splitting of a single signal into multiple signals with equal magnitude and phase. This 2 GHz power divider has 22 dB typical isolation.

Our FMDV1102 SMA 3 way power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 30 Watts. Our RF SMA connectors power splitter / divider has a female input and 3 female output ports. This coax connectorized power divider has 0.3 dB maximum amplitude balance. More coaxial SMA power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview Microwave’s SMA female power divider has 1.3:1 maximum input VSWR along with maximum insertion loss of 0.6 dB. Our FMDV1102 3 way power divider operates in a temperature ranging from -40 deg C to 85 deg C. Our radio frequency power divider has an aluminum housing and can handle maximum reverse power up to 2 Watts.

Fairview Microwave is where to buy a 3 way power divider with SMA connectors We also stock a large selection of other RF/microwave power divider products that will ship the same day from our United States location. RF / microwave and millimeter wave power divider / splitter components and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day.