Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Female (Jack) to 1.85mm Male (Plug) Adapter, 1.25 VSWR

SKU: SM3985
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

3.5mm Female (Jack) to 1.85mm Male (Plug) Adapter, 1.25 VSWR

3.5mm adapter SM3985 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm to 1.85mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

3.5mm to 1.85mm adapter is constructed with female gender on side 1 and male on side 2. SM3985 3.5mm female to 1.85mm male coaxial adapter from Fairview is a straight body style. This straight 3.5mm connector adapter is an in-line RF adapter design.

Fairview female 3.5mm to male 1.85mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm and 1.85mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.