Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Precision 3.5mm Female (Jack) to 7mm Adapter,1.15 VSWR

SKU: SM3357
DISCONTINUED PRODUCT
Replaced By: FMAD1260
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 27mm
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Precision 3.5mm Female (Jack) to 7mm Adapter,1.15 VSWR

3.5mm adapter SM3357 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm to 7mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.15:1.

3.5mm to 7mm adapter is constructed with female gender on side 1 and sexless on side 2. SM3357 3.5mm female to 7mm sexless coaxial adapter from Fairview is a straight body style. This straight 3.5mm connector adapter is an in-line RF adapter design.

Fairview female 3.5mm to sexless 7mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm and 7mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.