Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male (Plug) to 2.4mm Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SKU: FMAD1024
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

3.5mm Male (Plug) to 2.4mm Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

3.5mm adapter FMAD1024 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 3.5mm to 2.4mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 3.5mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

3.5mm to 2.4mm adapter is constructed with male gender on side 1 and female on side 2. FMAD1024 3.5mm male to 2.4mm female coaxial adapter from Fairview is a straight body style. This straight 3.5mm connector adapter is an in-line RF adapter design.

Fairview male 3.5mm to female 2.4mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 3.5mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 3.5mm and 2.4mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.