Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male to 3.5mm Male Cable RG402 Coax in 24 Inch with LF Solder

SKU: FMCA1556LF-24
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$279.99
25-49$265.99
50-99$251.99
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 136
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG402/U
RF Cable TypeRG402/U
RF Cable Impedance50
Length24 inches
Description

3.5mm Male to 3.5mm Male Cable RG402 Coax in 24 Inch and RoHS with LF Solder

RF cable assembly part number FMCA1556LF-24 3.5mm male to 3.5mm male cable RG402 coax in 24 inch and RoHS with LF solder from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 3.5mm male to 3.5mm male cable RG402 coax in 24 inch and RoHS with LF solder, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 3.5mm cable connection on one end and a 3.5mm cable connection on the other end. Our 3.5mm cable assembly has a male gender on end one and male on end two. 3.5mm cable FMCA1556LF-24 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 3.5mm male to 3.5mm male cable assembly FMCA1556LF-24 is built with RG402 coax and it is a semi-rigid design. Our 3.5mm cable assembly is manufactured with 50 Ohm 3.5mm to 50 Ohm 3.5mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 3.5mm male to 3.5mm male cable can be found on its specifications datasheet PDF above.

3.5mm male to 3.5mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 3.5mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.