Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405

SKU: FMCN1827
Pricing
QUANTITYPRICE
1-24$112.99
25-49$107.34
50-99$101.69
100-249$97.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 27
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1827
Datasheet
FMCN1827
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series3.5mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5RG405
Description

3.5mm Male Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405

FMCN1827 3.5mm male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405 and a 50 Ohm impedance. This 3.5mm male connector uses shield attachment of clamp/solder attachment for the contact. Our male 3.5mm coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

3.5mm male coaxial RF connector has a PCTFE dielectric type and a VSWR of . This Fairview Microwave 3.5mm coaxial connector has a passivated stainless steel body. Our FMCN1827 3.5mm connector uses beryllium copper contact. This 3.5mm male coaxial RF connector is RoHS compliant, you can find this 3.5mm male coaxial connector datasheet specifications above.

Fairview Microwave male 3.5mm connector purchases will ship the same day. Our 3.5mm male FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 3.5mm cable connector assemblies that will ship quickly from our location.