Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Vector Network Analyzer (VNA) Ruggedized 27 GHz Test Cable 3.5mm NMD Female to 3.5mm Male

SKU: FM26VNA007
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm NMD
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-VNA-R
RF Cable TypeVNA-R
RF Cable Impedance50
Description

Vector Network Analyzer (VNA) Ruggedized 27 GHz Test Cable 3.5mm NMD Female to 3.5mm Male, RoHS

RF cable assembly part number FM26VNA007 vector network analyzer (VNA) ruggedized 27 GHz test cable 3.5mm NMD female to 3.5mm male, RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Vector network analyzer (VNA) ruggedized 27 GHz test cable 3.5mm NMD female to 3.5mm male, RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 3.5mm NMD cable connection on one end and a 3.5mm cable connection on the other end. Our 3.5mm NMD cable assembly has a female gender on end one and male on end two. 3.5mm NMD cable FM26VNA007 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview 3.5mm NMD female to 3.5mm male cable assembly FM26VNA007 is built with Vector Network Analyzer (VNA) Ruggedized coax and it is a flexible design. Our 3.5mm NMD cable assembly is manufactured with 50 Ohm 3.5mm NMD to 50 Ohm 3.5mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 3.5mm NMD female to 3.5mm male cable can be found on its specifications datasheet PDF above. Keep in mind that FM26VNA007 can also be used as a 3.5mm male to 3.5mm NMD female cable because the assembly operates in both directions.

3.5mm NMD female to 3.5mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 3.5mm NMD to 3.5mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 3.5mm NMD cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov