To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2400-2500 MHz, 3.67 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector

SKU: FMSMA1010
Pricing
QUANTITYPRICE
1-24$4.25
25-49$4.04
50-99$3.82
100-249$3.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 500
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeStamped Metal
Design TypeStandard
Direction TypeOmni Directional
Band Typesingle
PolarizationLinear
Number of Ports1
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesIPEX
Impedance50 Ohm
Nominal Gain3.67 dBi
Max Input Power1
Description

2400-2500 MHz, 3.67 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector

Fairview Microwave’s FMSMA1010 is a linear polarized antenna that ships same day from our ISO 9001:2015 certified facility. The FMSMA1010 is a single-band antenna with a maximum frequency of 2500 MHz and a minimum frequency of 2400 MHz. This stamped metal antenna with an IPEX connector has a nominal gain of 3.67 dBi.

Fairview Microwave’s stamped metal antenna with a 2400 to 2500 MHz frequency range has a maximum input VSWR of 2. The FMSMA1010 antenna has an overall length of 1.09 inches and a width of 0.19 inches. This omni directional antenna has an impedance of 50 Ohms.

Additional dimensions and specifications for these stamped metal antennas with an IPEX connector are on our downloadable PDF datasheet above. Our technical experts are on hand to assist you with any inquiries. Use our online ordering system to purchase your FMSMA1010 antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).