Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

30 dB DC Coupled Amplifier Operating from DC to 17 MHz with 14 dBm P1dB and SMA

SKU: FMAM86002
Pricing
QUANTITYPRICE
1-4$775.00
5-9$744.00
10-24$713.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output14 dBm P1dB
Frequency, MinDC
Frequency, Max17 MHz
Gain30 dB
RF Input VSWR, Max1.15
Voltage, DC Min8 Volts
Voltage, DC Max15 Volts
Connector SeriesSMA
Description

30 dB DC Coupled Amplifier Operating from DC to 17 MHz with 14 dBm P1dB and SMA

RF gain block amplifier FMAM86002 from Fairview is only one amp of a large number of radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave gain block amplifier is a connectorized dc coupled version manufactured with SMA connectors. Our SMA gain block amplifier design has a 30 dB gain.

Fairview Microwave RF 30 dB gain block amplifier part number FMAM86002 is rated for power output of dBm. This radio frequency gain-block amplifier is built to be rated for a minimum frequency of DC and a maximum of 17 MHz. Additional RF specs on this 30 dB gain block amp from Fairview Microwave can be found on the RF gain blocks datasheet specifications PDF above.

This 30 dB gain block amplifier is just part of more than one million RF, microwave and millimeter wave components in-stock. Our gain block RF amplifier is ready for same day purchasing and shipping worldwide. Fairview also stocks a big selection of other radio frequency amp products that ship same day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.