To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 30 dB 5 Bit Programmable TTL Controlled Step Attenuator With a 1 dB Step 2.92mm Female To 2.92mm Female From 100 MHz To 40 GHz

SKU: SDA-400-030-0100-K
Pricing
QUANTITYPRICE
1-4$3,683.93
5-9$3,536.57
10-24$3,389.22
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SDA-400-030-0100-K
Datasheet
SDA-400-030-0100-K
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignTTL Controlled
Maximum Frequency40 GHz
Impedance50 Ohm
VSWR Maximum2.5:1
Connector Series 12.92mm
Connector Gender 1Female
Connector Series 22.92mm
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation30 dB
Description

0 to 30 dB 5 Bit Programmable TTL Controlled Step Attenuator With a 1 dB Step 2.92mm Female To 2.92mm Female From 100 MHz To 40 GHz

Digital attenuator SDA-400-030-0100-K from Fairview Microwave is manufactured in an coaxial programmable step attenuator design. Our connectorized programmable digital step attenuator has an input RF connector that is 2.92mm. This 2.92mm digital attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview PIN diode programmable step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 30 dB. Our 2.92mm 30 dB digital step attenuator is built to operate up to a maximum frequency of 40 GHz and a maximum input power of 0 Watt. This radio frequency TTL controlled 5 bit digital attenuator with 2.92mm connectors has a maximum VSWR of 2.5:1 and you can find more digital programmable step attenuator datasheet specifications above.

Fairview Microwave coaxial digital variable step attenuator part number SDA-400-030-0100-K is in-stock. Our TTL control adjustable digital RF attenuator that is programmable and PIN diode is only part of over one million components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.