Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

30 dB WR-62 Waveguide Crossguide 3 Port Coupler with UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz in Bronze

SKU: FMWCT1013
Pricing
QUANTITYPRICE
1-4$1,670.00
5-9$1,603.20
10-24$1,536.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Coupler TypeCrossguide with Termination
Coupling Level30 dB
Directivity10
Flange SizeUG-419/U
Insertion Loss, Typical0.1 dB
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Maximum Input Power1.5 W
Description

30 dB WR-62 Waveguide Crossguide 3 Port Coupler with UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz in Bronze

Fairview Microwave WR-62 waveguide coupler has a nominal coupling level of 30 dB and is in stock for same-day shipment worldwide. This 30 dB waveguide FMWCT1013 of the crossguide with termination 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-62 waveguide crossguide with termination couplers from Fairview Microwave are equipped with brass UG-419/U square cover flanges. Our WR-62 waveguide 3 port coupler with UG-419/U square cover flanges operates up to a maximum frequency of 18 GHz. Fairview Microwave FMWCT1013 precision microwave coupler at 30dB typical coupling value is manufactured with a bronze body providing industry-leading electrical performance.

These crossguide with termination 3 port waveguide couplers that operate from 12.4 GHz to 18 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCT1013 30 dB brass coupler as well as on over 1,000,000 other products. Our 12.4 GHz min WR-62 coupler FMWCT1013 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCT1013 datasheet for this Fairview Microwave WR-62 30dB UG-419/U square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCT1013 crossguide with termination couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. This WR-62 30dB coupler with UG-419/U square cover square cover brass flanges is rated at 1.5 watts maximum power input. Our high-quality 1.5 watt maximum input 3 port crossguide with termination couplers have a typical insertion loss of 0.1 dB. Fairview Microwave’s 0.1 dB insertion loss WR-62 brass waveguide crossguide with termination couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1 and a typical termination VSWR of 1.02:1. Our 12.4 GHz to 18 GHz frequency range WR-62 waveguide couplers have a typical directivity value of 10 dB. Fairview Microwave WR-62 brass waveguide crossguide with termination coupler FMWCT1013 is 5.9 inches long.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 30 dB nominal coupling value crossguide with termination waveguide couplers with UG-419/U square cover flanges since 1992. This 5.9 inch long brass WR-62 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-62 30dB UG-419/U square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.