Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

30 dB WR-90 Waveguide Broadwall Coupler with CPR-90G Flange and E-Plane Coupled Port from 8.2 GHz to 12.4 GHz in Copper Alloy

SKU: FMWCP1022
Pricing
QUANTITYPRICE
1-4$591.43
5-9$567.77
10-24$544.12
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Coupler TypeBroadwall
Coupling Level30 dB
Directivity40
Flange SizeNone
Insertion Loss, Typical0.15 dB
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Description

30 dB WR-90 Waveguide Broadwall Coupler with CPR-90G Flange and E-Plane Coupled Port from 8.2 GHz to 12.4 GHz in Copper Alloy

Fairview Microwave WR-90 waveguide coupler has a nominal coupling level of 30 dB and is in stock for same-day shipment worldwide. This 30 dB waveguide FMWCP1022 of the directional broadwall 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-90 waveguide broadwall couplers from Fairview Microwave are equipped with copper alloy CPR-90G grooved silver-plated flanges. Our WR-90 waveguide 3 port coupler with CPR-90G E-Plane grooved flanges operates up to a maximum frequency of 12.4 GHz. Fairview Microwave FMWCP1022 precision microwave coupler at 30dB typical coupling value is manufactured with a copper alloy body providing industry-leading electrical performance.

These directional broadwall 3 port waveguide couplers that operate from 8.2 GHz to 12.4 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1022 30 dB copper alloy coupler with E-Plane coupled ports as well as on over 1,000,000 other products. Our 8.2 GHz min WR-90 coupler FMWCP1022 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1022 datasheet for this Fairview Microwave WR-90 30dB CPR-90G flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1022 directional broadwall couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 3 port silver-plated broadwall couplers have a typical insertion loss of 0.15 dB. Fairview Microwave’s 0.15 dB insertion loss WR-90 copper alloy waveguide directional broadwall couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 8.2 GHz to 12.4 GHz frequency range WR-90 waveguide couplers have a typical directivity value of 40 dB. Fairview Microwave WR-90 copper alloy waveguide broadwall coupler FMWCP1022 is 16.68 inches long by 2.742 inches high and weighs 1.885 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 30 dB nominal coupling value broadwall waveguide couplers with CPR-90G silver-plated flanges since 1992. This 16.68 inch long copper alloy WR-90 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-90 30dB CPR-90G flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.