Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

SKU: SA3730N
Pricing
QUANTITYPRICE
1-4$1,100.00
5-9$1,056.00
10-24$1,012.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA3730N
Datasheet
SA3730N
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.5:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation1 dB
Description

1 to 30 dB Step Attenuator With a 1 dB Step N Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

Coaxial variable attenuator SA3730N from Fairview Microwave is manufactured in a step RF attenuator design and N input. This connectorized N step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm N step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 30 dB with a 1 dB step size.

Fairview N 30 dB stepped attenuator is constructed to operate up to a maximum frequency of 3 GHz and a maximum input power of 2 Watts. This N step variable attenuator is rated for a maximum VSWR of 1.5:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with N connectors is built with body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave N coaxial step attenuator part number N is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.