To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 31.5 dB 6 Bit Programmable TTL Controlled Step Attenuator with a 0.5 dB Step SMA Female to SMA Female Rated to 0.16 Watts Up to 13 GHz

SKU: FMAM4000
Pricing
QUANTITYPRICE
1-4$1,672.90
5-9$1,605.98
10-24$1,539.07
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM4000
Datasheet
FMAM4000
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignTTL Controlled
Maximum Frequency13 GHz
Impedance50 Ohm
Power Maximum0.16 Watt
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation31.5 dB
Switching Time45 ns
Attenuation Accuracy per Step0.6 dB
Description

0 to 31.5 dB 6 Bit Programmable TTL Controlled Step Attenuator with a 0.5 dB Step SMA Female to SMA Female Rated to 0.16 Watts Up to 13 GHz

Digital attenuator FMAM4000 from Fairview Microwave is manufactured in an coaxial programmable step attenuator design. Our connectorized programmable digital step attenuator has an input RF connector that is SMA. This SMA digital attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview PIN diode programmable step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 31.5 dB. Our SMA 31.5 dB digital step attenuator is built to operate up to a maximum frequency of 13 GHz and a maximum input power of 0.16 Watt. This radio frequency TTL controlled 6 bit digital attenuator with SMA connectors has a maximum VSWR of and you can find more digital programmable step attenuator datasheet specifications above.

Fairview Microwave coaxial digital variable step attenuator part number FMAM4000 is in-stock. Our TTL control adjustable digital RF attenuator that is programmable and PIN diode is only part of over one million components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.