To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Up to 110 GHz Rated to 0.2 Watts

SKU: FMAT7450-3
Pricing
QUANTITYPRICE
1-4$7,370.00
5-9$7,222.60
10-24$7,075.20
25-99$6,927.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency110 GHz
Impedance50 Ohm
Power Maximum0.2 Watt
VSWR Maximum1.9:1
Attenuation3 dB
Connector Series 11.0 mm
Connector Gender 1Female
Connector Series 21.0 mm
Connector Gender 2Male
Description

3 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Up to 110 GHz Rated to 0.2 Watts

RF coaxial fixed attenuator FMAT7450-3 from Fairview Microwave is manufactured with a 1.0 mm input. This coax 1.0 mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 1.0 mm to 1.0 mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 110 GHz.

Fairview 1.0 mm attenuator has a female gender in and a male gender out. FMAT7450-3 1.0 mm female to 1.0 mm male attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with 1.0 mm connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 1.0 mm 3 dB fixed attenuator maximum power rating is 0.2 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.