To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator 4.3-10 Male (Plug) to 4.3-10 Female (Jack) Up to 6 GHz Rated to 15 Watts, , 1.15 VSWR

SKU: FMAP1001-3
Pricing
QUANTITYPRICE
1-9$117.15
10-24$112.46
25-99$107.78
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 28
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum15 Watt
VSWR Maximum1.15:1
Attenuation3 dB
Connector Series 14.3-10
Connector Gender 1Male
Connector Series 24.3-10
Connector Gender 2Female
Description

3 dB Fixed Attenuator 4.3-10 Male (Plug) to 4.3-10 Female (Jack) Up to 6 GHz Rated to 15 Watts, , 1.15 VSWR

RF coaxial fixed attenuator FMAP1001-3 from Fairview Microwave is manufactured with a 4.3-10 input. This coax 4.3-10 attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 4.3-10 to 4.3-10 attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview 4.3-10 attenuator has a male gender in and a female gender out. FMAP1001-3 4.3-10 male to 4.3-10 female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with 4.3-10 connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 4.3-10 3 dB fixed attenuator maximum power rating is 15 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.