Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator 7/16 Female (Jack) to 7/16 Male (Plug) Directional Up to 7.5 GHz Rated to 50 Watts, Heatsink Body, 1.45 VSWR

SKU: SA75DFDM50W-03
Pricing
QUANTITYPRICE
1-9$634.00
10-24$608.64
25-99$583.28
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency7.5 GHz
Impedance50 Ohm
Power Maximum50 Watt
VSWR Maximum1.45:1
Attenuation3 dB
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Series 27/16 DIN
Connector Gender 2Male
Body MaterialBlack Anodized Aluminum Heatsink
Description

3 dB Fixed Attenuator 7/16 Female (Jack) to 7/16 Male (Plug) Directional Up to 7.5 GHz Rated to 50 Watts, Heatsink Body, 1.45 VSWR

RF coaxial fixed attenuator SA75DFDM50W-03 from Fairview Microwave is manufactured with a 7/16 DIN input. This coax 7/16 DIN attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 7/16 DIN to 7/16 DIN attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 7.5 GHz.

Fairview 7/16 DIN attenuator has a female gender in and a male gender out. SA75DFDM50W-03 7/16 DIN female to 7/16 DIN male attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with 7/16 DIN connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 7/16 DIN 3 dB fixed attenuator maximum power rating is 50 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.