To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator BNC Male (Plug) to BNC Female (Jack) Up to 1 GHz Rated to 0.5 Watts, Brass Tri-Metal Body, 1.25 VSWR

SKU: SA01B-03
Pricing
QUANTITYPRICE
1-24$43.19
25-49$41.03
50-99$38.87
100-249$37.14
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 35
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency1,000 MHz
Impedance50 Ohm
Power Maximum0.5 Watt
VSWR Maximum1.25:1
Attenuation3 dB
Connector Series 1BNC
Connector Gender 1Male
Connector Series 2BNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

3 dB Fixed Attenuator BNC Male (Plug) to BNC Female (Jack) Up to 1 GHz Rated to 0.5 Watts, Brass Tri-Metal Body, 1.25 VSWR

RF coaxial fixed attenuator SA01B-03 from Fairview Microwave is manufactured with a BNC input. This coax BNC attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm BNC to BNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 1 GHz.

Fairview BNC attenuator has a male gender in and a female gender out. SA01B-03 BNC male to BNC female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with BNC connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial BNC 3 dB fixed attenuator maximum power rating is 0.5 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.