To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator 75 Ohm BNC Male (Plug) to 75 Ohm BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, Brass Nickel Body

SKU: SA03B75-03
Pricing
QUANTITYPRICE
1-24$69.99
25-49$66.49
50-99$62.99
100-249$60.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 70
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance75 Ohm
Power Maximum2 Watt
Attenuation3 dB
Connector Series 1BNC
Connector Gender 1Male
Connector Series 2BNC
Connector Gender 2Female
Body MaterialBrass
Body PlatingNickel
Description

3 dB Fixed Attenuator 75 Ohm BNC Male (Plug) to 75 Ohm BNC Female (Jack) Up to 3 GHz Rated to 2 Watts, Brass Nickel Body

RF coaxial fixed attenuator SA03B75-03 from Fairview Microwave is manufactured with a BNC input. This coax BNC attenuator is 75 Ohm and an in-line RF attenuator design. Our 75 Ohm BNC to BNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview BNC attenuator has a male gender in and a female gender out. SA03B75-03 BNC male to BNC female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with BNC connectors is built with brass body material and nickel plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial BNC 3 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.