Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator 75 Ohm N Male (Plug) to 75 Ohm N Female (Jack) Up to 3 GHz Rated to 0.25 Watts, Brass Tri-Metal Body, 1.3 VSWR

SKU: SA4N75-03
Pricing
QUANTITYPRICE
1-24$27.15
25-49$25.79
50-99$24.44
100-249$23.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 21
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency4 GHz
Impedance75 Ohm
Power Maximum0.25 Watt
VSWR Maximum1.3:1
Attenuation3 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

3 dB Fixed Attenuator 75 Ohm N Male (Plug) to 75 Ohm N Female (Jack) Up to 3 GHz Rated to 0.25 Watts, Brass Tri-Metal Body, 1.3 VSWR

RF coaxial fixed attenuator SA4N75-03 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 75 Ohm and an in-line RF attenuator design. Our 75 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 4 GHz.

Fairview N attenuator has a male gender in and a female gender out. SA4N75-03 N male to N female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with N connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 3 dB fixed attenuator maximum power rating is 0.25 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.