3 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Up to 8.5 GHz Rated to 50 Watts, Black Aluminum Alloy Body, 1.3 VSWR
SKU: SA8N50-03
Pricing
Price: $328.56
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:5
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 8.5 GHz |
Impedance | 50 Ohm |
Power Maximum | 50 Watt |
VSWR Maximum | 1.3:1 |
Attenuation | 3 dB |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Series 2 | N |
Connector Gender 2 | Female |
Body Material | Black Aluminum Alloy |
Description
3 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Up to 8.5 GHz Rated to 50 Watts, Black Aluminum Alloy Body, 1.3 VSWR
RF coaxial fixed attenuator SA8N50-03 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 8.5 GHz.
Fairview N attenuator has a male gender in and a female gender out. SA8N50-03 N male to N female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with N connectors is built with black aluminum alloy body material and plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial N 3 dB fixed attenuator maximum power rating is 50 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.