To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR

SKU: FMAT7520-3
Pricing
QUANTITYPRICE
1-24$51.99
25-49$49.91
50-99$48.35
100-249$47.31
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.3:1
Attenuation3 dB
Connector Series 1QMA
Connector Gender 1Male
Connector Series 2QMA
Connector Gender 2Female
Body MaterialBrass
Body PlatingTri-Metal
Description

3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Tri-Metal Body, 1.3:1 VSWR

RF coaxial fixed attenuator FMAT7520-3 from Fairview Microwave is manufactured with a QMA input. This coax QMA RF attenuator comes with a 50 Ohm impedance. Our 50 Ohm QMA male to QMA female attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz. This connectorized bidirectional attenuator is the best solution for reducing the power levels of a signal by a fixed amount with little or no reflections. Make your online purchase right now to take advantage of our same-day shipping.

This connectorized 6 GHz fixed RF attenuator can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to optimal range. This bidirectional attenuator has a 1.3:1 maximum VSWR. The max input power rating (CW) of this RF attenuator is 2 Watts. This radio frequency attenuator has a brass QMA connector with gold-plated beryllium copper contact.

Fairview Microwave's QMA attenuator has a male gender in and a female gender out. FMAT7520-3 QMA male to QMA female attenuator is rated for a nominal RF attenuation value of 3 dB. Our 3 dB fixed attenuator includes a tri-metal plated brass connector in and out body material. This fixed passive coaxial attenuator is also suitable for instrumentation, precision measurements, prototyping and characterization, production systems, 5G cellular bands and DAS systems applications.

Fairview Microwave's 3 dB fixed radio frequency attenuator with a maximum power rating of 2 Watts is in stock and currently available for purchase. Our QMA fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal RF attenuator as per your requirements.