To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3 dB NF Low Noise Amplifier Operating From 12 GHz to 18 GHz with 38 dB Gain, 13 dBm Psat and SMA

SKU: SLNA-180-38-30-SMA
Pricing
QUANTITYPRICE
1-4$885.72
5-9$850.29
10-24$814.86
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Gain38 dB
Power Output13 dBm Psat
Frequency, Min12 GHz
Frequency, Max18 GHz
DesignLow Noise
Voltage, DC Max13 Volts
Current, DC Max300 mA
Connector SeriesSMA
Description

3 dB NF Low Noise Amplifier Operating From 12 GHz to 18 GHz with 38 dB Gain, 13 dBm Psat and SMA

RF low noise amplifier SLNA-180-38-30-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 13 dBm. Our SMA medium power low noise amplifier design has a 38 dB minimum gain.

Fairview RF medium power LNA amplifier part number SLNA-180-38-30-SMA is rated with a Psat of 13 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 12 GHz and a maximum of 18 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.