4 Way Power Divider 4.1/9.5 Mini DIN Connectors To 2.7 GHz Rated at 30 Watts
SKU: FMDV1037
Key Specifications
Key Specifications. |
Connector Series In | 4.1/9.5 Mini DIN |
Connector Gender In | Female |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Number of Output Ports | 4 Port |
Impedance | 50 Ohm |
Maximum Input Power | 30 Watt |
Connector Series Out | 4.1/9.5 Mini DIN |
Connector Gender Out | Female |
Design | Standard |
Description
4 Way Power Divider 4.1/9.5 Mini DIN Connectors To 2.7 GHz Rated at 30 Watts
RF power divider part number FMDV1037 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 4 way with 4.1/9.5 Mini DIN connectors. Our 4 way RF power divider is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz.
Our part number FMDV1037 4 way 4.1/9.5 Mini DIN power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 30 Watts. Our RF 4.1/9.5 Mini DIN power splitter / divider has a female input and 4 female output ports. This 4 way RF power splitter/divider with 4.1/9.5 Mini DIN ports is a standard design. More coaxial 4.1/9.5 Mini DIN standard power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.
Fairview is where to buy a 4 way power divider with 4.1/9.5 Mini DIN connectors that is a standard design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.