To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4 Way Power Divider SMA Interface from 2 GHz to 26.5 GHz Rated at 20 Watts

SKU: FMDV1067
Pricing
QUANTITYPRICE
1-4$1,450.00
5-9$1,392.00
10-24$1,334.00
25-99$1,276.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 17
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMDV1067
Datasheet
FMDV1067
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency2 GHz
Maximum Frequency26.5 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power20 Watt
Connector Series OutSMA
Connector Gender OutFemale
DesignWilkinson
Description

4 Way Power Divider SMA Interface from 2 GHz to 26.5 GHz Rated at 20 Watts

RF power divider part number FMDV1067 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 4 way with SMA connectors. Our 4 way RF power divider is rated for a minimum frequency of 2 GHz and a maximum frequency of 26.5 GHz.

Our part number FMDV1067 4 way SMA power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 20 Watts. Our RF SMA power splitter / divider has a female input and 4 female output ports. This 4 way RF power splitter/divider with SMA ports is a wilkinson design. More coaxial SMA wilkinson power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 4 way power divider with SMA connectors that is a wilkinson design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.