Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.1/9.5 Mini DIN Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL, SPF-250, SPO-250

SKU: TC-250-4195M-RA-LP
Pricing
QUANTITYPRICE
1-24$20.52
25-49$19.70
50-99$19.08
100-249$18.67
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 28
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
TC-250-4195M-RA-LP
Datasheet
TC-250-4195M-RA-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Interface Type 2SPF-250
Interface Type 3SPO-250
Interface Type 41/4 inch Superflexible cable compatibility
Interface Type 5FM-1/4SFHC
Description

4.1/9.5 Mini DIN Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL, SPF-250, SPO-250

TC-250-4195M-RA-LP RA 4.1/9.5 Mini DIN male coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL, SPF-250, SPO-250, 1/4 inch Superflexible cable compatibility, FM-1/4SFHC and a 50 Ohm impedance. This 4.1/9.5 Mini DIN male connector utilizes a solder/solder attachment for the contact. Our male 4.1/9.5 Mini DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle 4.1/9.5 Mini DIN male coaxial RF connector has a PTFE dielectric and a VSWR of 1.25:1. This Fairview Microwave 4.1/9.5 Mini DIN coaxial connector has a brass body with silver plating. This 4.1/9.5 Mini DIN male right angle coaxial RF connector is RoHS compliant, You can find this 4.1/9.5 Mini DIN male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male 4.1/9.5 Mini DIN connector purchases will ship the same day. Our 4.1/9.5 Mini DIN right angle male SPP-250-LLPL / SPF-250 / SPO-250 / 1/4 inch Superflexible cable compatibility / FM-1/4SFHC connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.1/9.5 Mini DIN cable assemblies that will ship quickly from our location.