Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.1/9.5 Mini DIN to 7/16 DIN Adapters RF Coaxial

Fairview Microwave 4.1/9.5 Mini DIN to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as to 7/16, DIN 47223 adapter series. 4.1/9.5 Mini DIN to 7/16 DIN adapter products are regularly in stock. RF components in this category include 4.1/9.5 Mini DIN to 7/16 DIN adapters which are low pim. Low pim 4.1/9.5 Mini DIN to 7/16 DIN adapter series are specialized for those applications. This 4.1/9.5 Mini DIN 7/16 DIN adapter series can be reversed to become 7/16 DIN to 4.1/9.5 Mini DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 4.1/9.5 Mini DIN 7/16 DIN adapter 50 Ohm. 4.1/9.5 Mini DIN to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 GHz 4.1/9.5 Mini DIN 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial 4.1/9.5 Mini DIN connector to 7/16 DIN connector adapter category is a between series design.

4.1/9.5 Mini DIN to 7/16 DIN to bulkhead adapter mount type is also available from Fairview Microwave. Our low pim 4.1/9.5 Mini DIN bulkhead adapters with 7/16 DIN second interface are stocked continually like our other parts. VSWR for this 4.1/9.5 Mini DIN to 7/16 DIN adapter category is 1.25:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find bulkhead 4.1/9.5 Mini DIN to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm bulkhead mount low pim variations. Low PIM 4.1/9.5 Mini DIN to 7/16 DIN adapters have -160 passive intermodulation specifications. 4.1/9.5 Mini DIN 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 4.1/9.5 Mini DIN to 7/16 DIN coaxial adapter product line.

4.1/9.5 Mini DIN to 7/16 DIN adapters for RF coaxial include brass material on interface 1 bodies. 4.1/9.5 Mini DIN adapter connector 1 body plating example for these products is tri-metal. Beryllium copper or brass is the 4.1/9.5 Mini DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 4.1/9.5 Mini DIN connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold, silver. 7/16 DIN to 4.1/9.5 Mini DIN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 4.1/9.5 Mini DIN to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.