To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

138 MHz - 174 MHz 1 Folded Dipole antenna, 4 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

SKU: FMANED1000
Pricing
QUANTITYPRICE
1-9$544.00
10-24$522.24
25-99$500.48
100-249$478.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMANED1000
Datasheet
FMANED1000
3D CAD Model (.step)
Key Specifications
Key Specifications.
Design TypeDipole
Direction TypeDirectional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency138 MHz
Maximum Frequency174 MHz
Connector SeriesN
Connector GenderFemale
Nominal Gain4.1 dBi
Max Input Power100
Description

138 MHz - 174 MHz 1 Folded Dipole antenna, 4 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

The exposed dipole single element antenna FMANED1000 from Fairview Microwave is a high-performance RF component operates from 138 to 174 MHz for VHF applications like boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation where directivity and coverage are very important. The FMANED1000 from Fairview Microwave Antennas is a high-performance, single element exposed folded dipole antenna specifically designed to aesthetically pleasing design. The Fairview Microwave Antennas FMANED1000 has 4.1 dBi / 1.95 dBd of high gain which is ideal for these applications.

The FMANED1000 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ½ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 1-bay dipole antenna has bidirectional pattern with 100W maximum power handling capability. The folded exposed dipole FMANED1000 has 68 vertical beamwidth. This antenna has Vertical polarization and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Half wavelength away from the mast and do not require any further field adjustments.

The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. FM’s 138 to 174 MHz single element half wave exposed folded dipole FMANED1000 antennas with 4.1 dBi/ 1.95 dBd max gain for VHF communication applications. This half wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other Fairview Microwave products.