To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.1/9.5 Mini DIN Connectors for RF

Fairview Microwave 4.1/9.5 Mini DIN connectors ship from our ISO registered facility the same day. We have been considered an industry leader by providing high quality RF/microwave components since 1992 like these 4.1/9.5 Mini DIN connectors for RF and they are in-stock on a continual basis for rapid shipping. This category of 4.1/9.5 connectors are available for coax interface termination type. Contact Fairview Microwave first to receive expert RF technical support and knowledgeable sales team to provide answers to your questions on 4.1/9.5 Mini DIN connector products.

4.1/9.5 Mini DIN connectors in this series contain designs with female or male (jack or plug) genders and include 50 Ohm impedance. These Fairview Microwave connectors for RF to coax at 50 Ohm have spp-250-llpl low loss corrugated cable interfaces with a solder/solder attachment method. Like our other RF, microwave and millimeter wave products, these Fairview 4.1/9.5 Mini DIN connector components are in-stock and ship same business day.

Fairview Microwave 4.1/9.5 Mini DIN connector series has a 6 GHz maximum frequency and female or male (jack or plug) gender. This selection includes some RF low PIM (Passive Intermodulation) 4.1/9.5 Mini DIN connectors with -160 specifications. Our 4.1/9.5 Mini DIN connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Our high-quality 4.1/9.5 Mini DIN coax series are built with brass body and has tri-metal plating types. 4.1/9.5 Mini DIN RF connectors are designed with brass contact material. Silver connector contact plating material is what used for these components. Fairview Microwave 4.1/9.5 connectors ship same business day to destinations worldwide.

Not only do these RF connectors with 4.1/9.5 Mini DIN interface ship same-day, so do other high-quality RF components. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for 4.1/9.5 Mini DIN connectors and more.