To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Attenuators 10 dB Fixed

4.3-10 attenuators fixed from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 4.3-10 attenuator fixed coaxial series supports a maximum attenuation level of 10 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 4.3-10 attenuators category with 10dB (decibel) max. are manufactured with 4.3-10 connector out. This 4.3-10 to 4.3-10 fixed attenuator series includes male (plug) in and female (jack) out genders. 6 GHz maximum frequency 4.3-10 attenuator series at 10 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 10 dB 4.3-10 attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) 4.3-10 attenuator series at 10dB fixed are built to provide 15 Watt maximum input power. Our fixed 15 Watt 4.3-10 attenuators at 10 dB attenuation maximum have various body material and plating. The Fairview Microwave website product pages are where to find our 10 dB 4.3-10 attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

4.3-10 attenuator SKUs at 15 Watt in 10 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.15:1. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 10dB fixed 4.3-10 attenuators. Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 4.3-10 attenuator 10 dB fixed coaxial products.