Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Connectors for RF

4.3-10 female (jack) connectors from the Fairview Microwave ship the same business day to local, domestic and international destinations from our ISO registered facility. Our 4.3-10 female/jack connectors are in-stock continually to provide shipping same-day. We have been known as a leader in the industry since 1992 for products like our RF connectors. Expert RF/microwave and millimeter technical support and knowledgeable sales/customer support teams at Fairview Microwave provide the answers to your 4.3-10 female / jack questions.

Fairview Microwave female/jack 4.3-10 connectors with coax or terminal termination at 50 Ohm are available in RG402, solder cup or SPP-250-LLPL interfaces. Our female RF connection series includes solder or solder/solder attachment methods. 4.3-10 female (jack) connector for building coaxial cable assemblies interface with RG402 or SPP-250-LLPL. Connectors for RF terminal applications in jack 4.3-10 are a solder cup interface.

Female 4.3-10 connector components have a 6 GHz frequency maximum and 4 hole panel mount options are available as well. Fairview Microwave 50 Ohm 4.3-10 female (jack) connector specifications, dimensions and CAD drawing datasheet download found on the product detail pages in PDF format. These radio frequency products from Fairview are part of a growing inventory of new RF components which includes low PIM 4.3-10 female connectors with passive intermodulation (intermod) specifications of -165 or -160.

Our connector series is built with a brass body and these quality 4.3-10 female coaxial or terminal connectors from Fairview Microwave have plating of tri-metal. Brass or phosphor bronze contact material is used are designed with silver contact plating. Being in business since 1992, Fairview Microwave is an established RF/microwave industry leader. In addition, having a very large continually in-stock inventory as well as the support you need; we should not only be the first choice for 4.3-10 female (jack) connectors, we should be your first choice for all RF, microwvae and mmWave components.