Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male (Plug) Low PIM Connector for SPO-375, SPF-375, SPP-375-LLPL Cable, Solder

SKU: TC-375-4310M-LP
Pricing
Price: $17.19 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 83
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1SPO-375
Interface Type 2SPF-375
Interface Type 3SPP-375-LLPL
Description

4.3-10 Male (Plug) Low PIM Connector for SPO-375, SPF-375, SPP-375-LLPL Cable, Solder

TC-375-4310M-LP 4.3-10 male coaxial connector from Fairview Microwave has an interface type of SPO-375, SPF-375, SPP-375-LLPL and a 50 Ohm impedance. This 4.3-10 male connector uses shield attachment of solder/solder attachment for the contact. Our male 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

4.3-10 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.1:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-375-4310M-LP 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 male coaxial RF connector is RoHS compliant, you can find this 4.3-10 male coaxial connector datasheet specifications above.

Fairview Microwave male 4.3-10 connector purchases will ship the same day. Our 4.3-10 male SPO-375 / SPF-375 / SPP-375-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.