Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250 Cable

SKU: TC-250-4310M-LP
Pricing
QUANTITYPRICE
1-24$21.82
25-49$20.95
50-99$20.29
100-249$19.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 230
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
TC-250-4310M-LP
Datasheet
TC-250-4310M-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Interface Type 2SPF-250
Interface Type 3SPO-250
Interface Type 41/4" Superflexible
Interface Type 5FM-1/4SFHC
Description

4.3-10 Male Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250 Cable

TC-250-4310M-LP 4.3-10 male coaxial connector has an interface type of 4.3-10 male which is compatible with SPP-250-LLPL, SPF-250, SPO-250, 1/4" Superflexible, and FM-1/4SFHC cables and a 50 Ohm impedance. Fairview Microwave's 4.3-10 male connector uses solder/solder as an attachment method. Our male 4.3-10 coaxial connector operates at a minimum frequency of DC and a maximum frequency of 6 GHz. This RF connector has low passive intermodulation of a -160dBc. This 4.3-10 male RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave 4.3-10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-250-4310M-LP connector uses brass contact. This threaded RF connector can operate at temperatures ranging from -40 to +125 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our 4.3-10 male RF connector with coaxial termination has a 0.25 dB maximum insertion loss. The radio frequency connector is made from brass along with a contact life of 500 cycles or more. Our high-quality TC-250-4310M-LP connector features a 100 µin body plating specification. This 4.3-10 connector has a silver inner contact plating. Fairview Microwave’s low PIM 4.3-10 male connector has a dielectric withstanding voltage of 1,500 Vrms.

This Fairview Microwave low PIM male 4.3-10 connector will ship the same business day as purchased. Our 4.3-10 male connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.