To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 F/M Bulkhead Coaxial RF Surge Protector, 698MHz - 2.7GHz, 500W, IP67, 80 V Max., 1mJ, 20kA, Filter, Low PIM -173 dBc

SKU: FMSP1062
Pricing
QUANTITYPRICE
1-9$40.35
10-24$38.74
25-99$37.12
100-249$35.51
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In Series4.3-10
Connector In GenderFemale
Connector Out Series4.3-10
Connector Out GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power500 Watts
DirectionBidirectional
Throughput Energy1,000 uJ
Description