Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 40 dB Continuously Variable Attenuator SMA Female (Jack) To SMA Female (Jack) From 2 GHz To 4 GHz Rated To 5 Watts, Dial, 1.6 VSWR

SKU: SA4083
DISCONTINUED PRODUCT
Search for alternative
Variable Attenuators.
Product Documents
Key Specifications
Key Specifications.
DesignContinuously Variable
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum5 Watt
VSWR Maximum1.6:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation40 dB
Step TypeDial
Description

0 to 40 dB Continuously Variable Attenuator SMA Female (Jack) To SMA Female (Jack) From 2 GHz To 4 GHz Rated To 5 Watts, Dial, 1.6 VSWR

Continuously variable attenuator SA4083 from Fairview Microwave is manufactured in an coaxial adjustable RF attenuator design. Our connectorized continuously variable attenuator has an input RF connector that is SMA. This SMA continuously variable attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview 50 Ohm SMA continuously adjustable attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 40 dB. Our SMA 40 dB variable attenuator is constructed to operate up to a maximum frequency of 4 GHz and a maximum input power of 5 Watts. This radio frequency continuously variable attenuator with SMA connectors is built with aluminum body material; you can find more continuous variable attenuator datasheet specifications above.

Fairview Microwave SMA coaxial continuously variable attenuator part number SA4083 is in-stock. Our adjustable RF attenuator that is continuously variable is only part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment worldwide.