Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB Gain GaN Power Amplifier at 4 Watt P1dB Operating from 20 MHz to 1 GHz with 44 dBm IP3, 32% PAE, 6 dB NF, SMA, with Heatsink

SKU: FMAM4072
Pricing
QUANTITYPRICE
1-4$882.33
5-9$847.04
10-24$811.74
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min20 MHz
Frequency, Max1 GHz
Gain, Min38 dB
Gain, Typical40 dB
1dB Compression Point, Min35 dBm
3rd Intercept Point, Typ44 dB
Voltage, DC Typ24 Volts
Description

40 dB Gain High Power Amplifier at 4 Watt P1dB Operating from 20 MHz to 1 GHz with 44 dBm IP3, SMA, with Heatsink

RF power amplifier FMAM4072 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 4 Watt. Our SMA high power RF amplifier design has a 38 dB minimum gain and 40 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM4072 is rated with a P1dB of 36 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 20 MHz and a maximum of 1 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 4 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.