Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB WRD-650 Double Ridge Waveguide Broadwall Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz in Brass

SKU: FMWRD650CP02-40
Pricing
QUANTITYPRICE
1-4$4,389.00
5-9$4,301.22
10-24$4,213.44
25-99$4,125.66
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWRD-650
Flange TypeCover Flange
Flange GroupStandard
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Impedance50 Ohms
Maximum VSWR1.5:1
Maximum Insertion Loss0.3 dB
Coupling40 dB
Description

40 dB WRD-650 Double Ridge Waveguide Broadwall Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz in Brass

The FMWRD650CP02-40 is a WRD-650 Directional Broadwall double ridge waveguide coupler with N female coupled port that operates in the frequency range of 6.5 to 18 GHz. This Waveguide component has a maximum VSWR of 1.5:1. These designs are made of painted copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Fairview Microwave offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.