To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

41 dB Gain Medium Power GaAs Amplifier at 1 Watt Psat Operating from 8 GHz to 12 GHz with SMA Input, SMA Output

SKU: SPA-120-41-01-SMA
Pricing
QUANTITYPRICE
1-4$2,130.00
5-9$2,044.80
10-24$1,959.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Frequency, Min8 GHz
Frequency, Max12 GHz
Gain, Min41 dB
Gain Flatness1.5 dB
1dB Compression Point, Min30 dBm
Voltage, DC Typ12 Volts
Current, DC Typ1,300 mA
Description

41 dB Gain Medium Power GaAs Amplifier at 1 Watt Psat Operating from 8 GHz to 12 GHz with SMA Input, SMA Output

RF power amplifier SPA-120-41-01-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 1 Watt. Our SMA medium power RF amplifier design has a 41 dB minimum gain.

Fairview RF medium power high gain amplifier part number SPA-120-41-01-SMA is rated for a gain flatness of 1.5 dB with a Psat of 31 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 8 GHz and a maximum of 12 GHz. Additional specs on this high gain medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 1 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.