To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

45 Degree SMA to TNC Adapters

45 Degree Right (45 Degree RA) SMA to TNC Adapters RF Coaxial

Fairview Microwave 45 degree right SMA to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as 45 degree right SubMiniature version A to Threaded Neill–Concelman or threaded BNC adapter series. SMA to TNC (45 Degree RA) adapter products are regularly in stock. This SMA TNC adapter series can be reversed to become TNC to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA TNC adapter 50 Ohm 45 degree right. 45 degree right SMA to TNC adapter category includes 50 Ohm female to 50 Ohm female (jack to jack) gender. 11 GHz SMA TNC (45 Degree RA) adapter frequency maximums are available. Fairview Microwave coaxial 45 degree right SMA connector to TNC connector adapter category is a between series design.

45 degree right SMA to TNC to bulkhead adapter mount type is also available from Fairview Microwave. Our SMA bulkhead adapters with TNC second interface are stocked continually like our other parts. VSWR for this (45 Degree RA) SMA to TNC adapter category is 1.2:1. The Fairview Microwave website is where to find bulkhead45 degree right SMA to TNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm bulkhead mount variations. 45 degree right (45 Degree RA) SMA TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 45 degree right (45 Degree RA) SMA to TNC coaxial adapter product line.

45 degree right SMA to TNC adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is gold. TNC to SMA 45 degree right adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 45 degree right (45 Degree RA) SMA to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.