To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

477 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring FME Male Connector, Black Fiberglass Radome

SKU: FMANOM1069
Pricing
QUANTITYPRICE
1-24$202.39
25-49$192.27
50-99$182.15
100-249$174.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Minimum Frequency472 MHz
Maximum Frequency482 MHz
Connector SeriesFME
Connector GenderMale
Impedance50 Ohm
Nominal Gain6.5 dBi
Max Input Power100
Description

477 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring FME Male Connector, Black Fiberglass Radome

Fairview Microwave’s FMANOM1069 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. This omni directional antenna has FME male connectors. The FMANOM1069 is a single band antenna operating from 472 to 482 MHz with 6.5 dBi gain.

Fairview Microwave’s antenna with 472 to 482 MHz frequency range has a maximum input VSWR of 2:1.The FMANOM1069 antenna has a black radome made of Fiberglass, an overall length of 42.32 in, width of 2 in, and weighs 3.52 lbs.

Use our on-line ordering system to purchase your FMANOM1069 antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).