Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5/16 inch Hex Fixed Torque Wrench for 3.5mm, 2.92mm, 2.4mm Connector, Break-Over Type that is Pre-set to 12 in-lbs

SKU: ST-SMA-516-BO12
DISCONTINUED PRODUCT
Search for alternative
Torque Wrenches.
Key Specifications
Key Specifications.
Design TypeBreak-Over
Torque Setting12 in-lbs
Torque Accuracy0.48 in-lbs
Hex Size5/16
Hex Bit Series 13.5mm
Description

5/16 inch Hex Fixed Torque Wrench for 3.5mm, 2.92mm, 2.4mm Connector, Break-Over Type that is Pre-set to 12 in-lbs

ST-SMA-516-BO12 by Fairview Microwave is a Torque Wrench and one of many RF tools that we can ship same-day to anywhere in the world. Our extensive RF tools department keeps this precision 3.5mm fixed torque wrench ST-SMA-516-BO12 in stock at our ISO 9001:2008 certified facilities with no order limit. Fairview Microwave 3.5mm preset torque wrench is manufactured in a design that is called break-over and has a 5/16 in hex size. The break-over configuration of this 5/16 in 3.5mm fixed torque wrench by Fairview Microwave is designed to prevent over-torque once the fixed torque value is achieved.

This 3.5mm 5/16 in break-over pre-set torque wrench has a fixed torque value (or torque setting) of 12 in-lbs and the break-over design will alert the user in case over-tightening occurs. Part number ST-SMA-516-BO12 5/16 in 3.5mm break-over torque wrench has a 0.48 in-lbs torque accuracy, weighs 0.4 lbs, and is available ordering online or by phone from our knowledgeable sales staff. Fairview Microwave 12 in-lbs 5/16 in torque wrench has a downloadable PDF datasheet on this product page with CAD drawings, dimensions and specifications displayed.

Fairview Microwave started business in 1992, and now supplies over 1,000,000 RF, and microwave high-quality products just like this 3.5mm 5/16 in fixed torque wrench at 12 in-lbs. The quality of our products and our renowned expert tech support is what allows us to lead the RF industry with these red anodized aluminum-handled 12 in-lbs steel hex break-over fixed 5/16 3.5mm torque wrenches. We excel in the global RF market with our exclusive availability and same-day shipping worldwide initiative; just call our friendly sales team or go online to receive your 3.5mm 5/16 inch 12 in-lbs break-over torque wrench now.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov