Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Fixed Attenuator N Female (Jack) to N Female (Jack) Directional Up to 6 GHz Rated to 100 Watts, Heatsink Body, 1.45 VSWR

SKU: SA6NFNF100W-50
Pricing
QUANTITYPRICE
1-4$1,050.00
5-9$1,008.00
10-24$966.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum100 Watt
VSWR Maximum1.45:1
Attenuation50 dB
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

50 dB Fixed Attenuator N Female (Jack) to N Female (Jack) Directional Up to 6 GHz Rated to 100 Watts, Heatsink Body, 1.45 VSWR

RF coaxial fixed attenuator SA6NFNF100W-50 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview N attenuator has a female gender in and a female gender out. SA6NFNF100W-50 N female to N female attenuator is rated for a maximum RF attenuation value of 50 dB. Our 50 dB fixed attenuator with N connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 50 dB fixed attenuator maximum power rating is 100 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.