Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Fixed Attenuator N Female (Jack) to N Female (Jack) Directional Up to 3 GHz Rated to 300 Watts, Heatsink Body, 1.4 VSWR

SKU: SA3NFF300W-50
Pricing
QUANTITYPRICE
1-4$1,750.00
5-9$1,680.00
10-24$1,610.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA3NFF300W-50
Datasheet
SA3NFF300W-50
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum300 Watt
VSWR Maximum1.4:1
Attenuation50 dB
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Body MaterialBlack Aluminum Heatsink
Description

50 dB Fixed Attenuator N Female (Jack) to N Female (Jack) Directional Up to 3 GHz Rated to 300 Watts, Heatsink Body, 1.4 VSWR

RF coaxial fixed attenuator SA3NFF300W-50 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview N attenuator has a female gender in and a female gender out. SA3NFF300W-50 N female to N female attenuator is rated for a maximum RF attenuation value of 50 dB. Our 50 dB fixed attenuator with N connectors is built with black aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 50 dB fixed attenuator maximum power rating is 300 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.